Height-adjustable cassette with cord outlet, RKSN, brass

Item no. 7409212 | EAN 4012195867173

Swivellable cord outlet
9
Product description
Product description
Height-adjustable cassette of nominal size 9 with cord outlet, for the installation of accessories in dry-cleaned floors indoors.
For the installation of 3 UT4 universal supports for 9 individual installation devices with support ring/support clamp or 6 Modul 45® devices.
Height-adjustable square cassette, 3-compartment, with cord outlet of nominal size 9 for the installation of accessories. Suitable for the use in trunking systems, raised and cavity floors in dry- and wet-cleaned floors in indoor areas. Three cover plates APMT5 can be installed. Suitable only for smooth floor coverings.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Approvals VDE
Cable outlet version Swivellable cord outlet
Cover version Square
Decouplable no
Device support to accept mounting boxes yes
Dimension 243x243mm
Floor care Dry
Floor covering thickness 20 mm
Floor height, max. 150 mm
Floor height, min. 105 mm
Heavy-duty version no
Height-adjustment range, max. 150 mm
Height-adjustment range, min. 105 mm
Installation depth 105 mm
Installation system type UT4
Length of installation dimensions 244 mm
Material Brass
Nominal size 350 mm
Nominal size for device installation units 9
Number of cable outlets 1
Number of installable devices 12
Number of mounting boxes 3
Product series RKSN
Protection rating (IP) when unused IP40
Protection rating (IP) when used IP20
Protection rating IK code IK10
ROHS-conformant Exempt
Suitable for cavity floor installation yes
Suitable for raised floor installation yes
Vertical load, large area to 5,000 N
Vertical load, small area to 3,000 N
Wide installation dimensions 244 mm

Dimensions

Dimension h 105 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 14,0497 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 14,0497 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-21T00:00:00.000+0200
All types

All types

Types Floor height, min. Floor height, max. Floor covering thickness Dimension h Cable outlet version Nominal size for device installation units Item no. Quantity SSU
RKSN2 9 MS 20 105 mm 150 mm 20 mm 105 mm Swivellable cord outlet 9 7409212
1 piece
RKSN2 9 MS 25 110 mm 155 mm 25 mm 110 mm Swivellable cord outlet 9 7409214
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Height adjustment unit RKNEV2 Height adjustment unit RKNEV2 RK NEV2 110 7405815
1 PU
Noise protection slipper Noise protection slipper SRS 4 7405798
4 piece
Mounting lid 350, nominal size 9 Mounting lid 350, nominal size 9 DUG 350-3 9 7400513
1 piece
UT4 universal support, with cover plate for Modul 45® devices, system length 208 mm UT4 universal support, with cover plate for Modul 45® devices, system length 208 mm UT4 45 4 7408727
1 piece
Mounting support for data technology connection sockets, system length 208 mm Mounting support for data technology connection sockets, system length 208 mm MTU 3 7407840
1 piece
Downloads

Download

EU declaration of conformity RKSN2 9 MS 20 / 7409212 , 0.13MB , pdf
Download

No invitation to tender text is available for this product.