Height-adjustable, decouplable cassette for inspection opening, stainless steel

Item no. 7409601 | EAN 4012197369170

136 mm
25 mm
Product description
Product description
Height-adjustable and decouplable square cassette for floor-flush and seamless device installation in underfloor connection boxes UZD 250-4 (minimum installation depth 161 mm)/UGD55 250-3 (minimum installation depth 136 mm). Suitable for all cement screeds. Cassette frame with integrated lined body and height-adjustment function. The height of the cassette frame is adjusted to the top edge of the floor covering using four slots. Suitable for dry-, moist- or wet-cleaned floors. The cassette is fixed in the mounting cover by fastening brackets during screed/Terrazzo work and is decoupled in all directions in the installed state. The cassette frame is made of stainless steel with a 25 mm-deep floor covering recess in the lid. Only suitable for smooth floor coverings.

Height-adjustable cassette with blanking cover. The scope of delivery contains an aluminium screed protection cover (grindable), a suitable mounting lid to fix the cassette lined body and an ISO apron for decoupling from the underfloor connection socket.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Protection rating IP 55
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Approvals VDE
Cable outlet version No cable outlet
Cover version Square
Decouplable yes
Device support to accept mounting boxes no
Dimension 243x243x118
Floor care Wet
Floor covering thickness 25 mm
Floor height, min. 136 mm
Heavy-duty version no
Height-adjustment range, max. 110 mm
Height-adjustment range, min. 69 mm
Installation depth 136 mm
Installation system type UT4
Material Stainless steel
Nominal size for device installation units 9
Product series RKN, Terrazzo
Protection rating (IP) when unused IP55
Protection rating (IP) when used IP00
Protection rating IK code IK10
ROHS-conformant yes
Standard EN 50085-2-2
Suitable for cavity floor installation no
Suitable for raised floor installation no
Vertical load, large area to 5,000 N
Vertical load, small area to 3,000 N

Dimensions

Length 243 mm
Width 243 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 40,7164 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 40,7164 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Floor height, min. Floor covering thickness Dimension h Item no. Quantity SSU
TRKN 9 VS 250 136 mm 25 mm - 7409601
1 piece
TRKN 9 VS 350 136 mm 25 mm 81 mm 7409621
1 piece
Downloads

Download

EU declaration of conformity TRKN 9 VS 250 / 7409601 , 0.11MB , pdf
Download

TRKN 9 VS 250 / 7409601
Download