Note: This article is discontinued. You can find the current article here: 7408934 / Height-adjustable heavy-duty cassette, blank, RKNSL, nominal size 9, stainless steel

Height-adjustable heavy-duty cassette, blank, RKNSL, nominal size 9, stainless steel

Item no. 7409030 | EAN 4012195867722

IP40
Product description
Product description
Heavy-duty "blank" square cassette of nominal size 9 for the creation of an inspection opening in trunking systems, raised or cavity floors, in dry or wet-cleaned floors for indoor use. Load class 1 to 10 kN. Only suitable for smooth floor coverings.
Height-adjustable heavy-duty cassette as a blind cassette with a load bearing capacity of 1–10 kN, 3-compartment. 3 APMT5 cover plates can be installed. For the installation of 3 UT4 universal supports for 9 individual installation devices with support ring/support clamp or 12 Modul 45 devices.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Cable outlet version No cable outlet
Cover version Square
Decouplable no
Device support to accept mounting boxes yes
Dimension 243x243mm
Floor care Wet
Floor covering thickness 21 mm
Floor height, max. 155 mm
Floor height, min. 105 mm
Heavy load class 10 kN (OBO SL1)
Heavy-duty version yes
Height-adjustment range, max. 155 mm
Height-adjustment range, min. 105 mm
Installation depth 105 mm
Installation system type UT4
Length of installation dimensions 244 mm
Material Stainless steel 1.4301
Nominal size for device installation units 4
Product series RKN
Protection rating (IP) when unused IP40
Protection rating (IP) when used IP00
Protection rating IK code IK10
ROHS-conformant Exempt
Suitable for cavity floor installation yes
Suitable for raised floor installation yes
Wide installation dimensions 244 mm

Dimensions

Dimension h 105 mm
Length 243 mm
Width 243 mm
All types

All types

Types Floor height, min. Floor height, max. Floor covering thickness Dimension h Nominal size for device installation units Protection rating (IP) when unused Item no. Quantity SSU
RKN2 9 VMSL1N 16 100 mm 150 mm 16 mm 100 mm 9 IP40 7409028
1 piece
RKN2 9 VMSL1N 21 105 mm 155 mm 21 mm 105 mm 4 IP40 7409030
1 piece
Downloads

Download

EU declaration of conformity RKN2 9 VMSL1N 21 / 7409030 , 0.11MB , pdf
Download

RKN2 9 VMSL1N 21 / 7409030
Download