Height adjustment unit for heavy-duty mounting lid

Item no. 7409680 | EAN 4012196539079

19 mm
Product description
Product description
The height adjustment units rated for increased load requirements permit the screed-flush height adjustment of the heavy-duty mounting lid and are to be ordered separately.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
Technical data

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,601 kg CO2e / 4 Piece
CO₂ Footprint (GWP) 0,601 kg CO₂e
Declared Unit (LCA) Units
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
Dimension 75/110
Dimension L 50 mm
Heavy-duty version yes
Height 19 mm
Length 58 mm
Material Steel
Screed height, max. 110 mm
Screed height, min. 75 mm
Surface Electrogalvanised
Width 19 mm
All types

All types

Types Width Screed height, min. Screed height, max. Item no. Quantity SSU
DUG SL75 19 mm 75 mm 110 mm 7409680
1 PU
DUG SL105 19 mm 105 mm 140 mm 7409682
1 PU
DUG SL135 19 mm 135 mm 170 mm 7409684
1 PU
DUG SL165 19 mm 165 mm 200 mm 7409686
1 PU
DUG SL195 19 mm 195 mm 230 mm 7409688
1 PU
Downloads

Download

EU declaration of conformity DUG SL75 / 7409680 , 0.13MB , pdf
Download
REACH Declaration of conformity DUG SL75 / 7409680 , 0.13MB , pdf
RoHS Declaration of conformity DUG SL75 / 7409680 , 0.13MB , pdf

No invitation to tender text is available for this product.