Hexagonal bolt DIN 933

Item no. 3156706 | EAN 4012196687336

Steel
Product description
Product description
Hexagonal bolt according to DIN 933 with metric thread. Resistance grade at least 8.8.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Dimension M6x16
Full thread yes
Left thread no
Material Steel
Product series Bolts and hooks
Resistance grade 8.8
ROHS-conformant yes
Screw system Hexagonal
Self-locking no
Surface Zinc slat
Thread M6
Thread length 16 mm
Thread metric 6
Thread type Metric
WAF 10
With flange no
With nut no
With washer no

Dimensions

Dimension d 6 mm
Dimension L 16 mm
Length 16 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0123 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0123 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Dimension d Dimension L WAF Thread metric Material Item no. Quantity SSU
SKS M6x16 ZL 6 mm 16 mm 10 6 Steel 3156706
100 piece
SKS M6x20 ZL 6 mm 20 mm 10 6 Steel 3156708
100 piece
SKS M6x30 ZL 6 mm 30 mm 10 6 Steel 3156710
100 piece
SKS M6x40 ZL 6 mm 40 mm 10 6 Steel 3156712
100 piece
SKS M6x55 ZL 6 mm 55 mm 10 6 Steel 3156715
100 piece
SKS M6x60 ZL 6 mm 60 mm 10 6 Steel 3156716
100 piece
SKS M8x20 ZL 8 mm 20 mm 13 8 Steel 3156728
100 piece
SKS M8x30 ZL 8 mm 30 mm 13 8 Steel 3156730
100 piece
SKS M8x40 ZL 8 mm 40 mm 13 8 Steel 3156732
100 piece
SKS M8x50 ZL 8 mm 50 mm 13 8 Steel 3156734
100 piece
SKS M8x60 ZL 8 mm 60 mm 13 8 Steel 3156736
100 piece
SKS M8x80 ZL 8 mm 80 mm 13 8 Steel 3156738
100 piece
SKS M10x20 ZL 10 mm 20 mm 17 10 Steel 3156758
50 piece
SKS M10x30 ZL 10 mm 30 mm 17 10 Steel 3156760
50 piece
SKS M10x40 ZL 10 mm 40 mm 17 10 Steel 3156762
50 piece
SKS M10x50 ZL 10 mm 50 mm 17 10 Steel 3156764
50 piece
SKS M10x60 ZL 10 mm 60 mm 17 10 Steel 3156766
50 piece
SKS M10x70 ZL 10 mm 70 mm 17 10 Steel 3156768
50 piece
SKS M10x80 ZL 10 mm 80 mm 17 10 Steel 3156770
50 piece
SKS M10x100 ZL 10 mm 100 mm 17 10 Steel 3156774
50 piece
SKS M12x30 ZL 12 mm 30 mm 19 12 Steel 3156788
50 piece
SKS M12x40 ZL 12 mm 40 mm 19 12 Steel 3156790
50 piece
SKS M12x50 ZL 12 mm 50 mm 19 12 Steel 3156792
50 piece
SKS M12x60 ZL 12 mm 60 mm 19 12 Steel 3156794
50 piece
SKS M12x80 ZL 12 mm 80 mm 19 12 Steel 3156796
50 piece
SKS M12x100 ZL 12 mm 100 mm 19 12 Steel 3156799
50 piece
Downloads

Download

SKS M6x16 ZL / 3156706
Download