Note: This article is discontinued.

Hexagonal bolt M12 F

Item no. 3163113 | EAN 4012195258131

12 mm
19
12
Steel
Product description
Product description
Hexagonal bolt for universal fastening of construction components. With hexagonal nut and 2 washers.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Dimension M12x40
Dimension d 12 mm
Dimension L 40 mm
Full thread yes
Length 40 mm
Material Steel
Resistance grade 8.8
Surface Hot galvanized
Thread M 12 x 40
Thread increase 1,75 mm
Thread metric 12
WAF 19
With nut yes
With washer yes
All types

All types

Types Dimension d Dimension L WAF Thread metric Material Item no. Quantity SSU
SKS 12x30 F 12 mm 30 mm 19 12 Steel 3163091
20 piece
SKS 12x40 F 12 mm 40 mm 19 12 Steel 3163113
25 piece
SKS 12x60 F 12 mm 60 mm 19 12 Steel 3163156
25 piece
SKS 12x80 F 12 mm 80 mm 19 12 Steel 6418287
20 piece
SKS 12x100 F 12 mm 100 mm 19 12 Steel 6418295
20 piece
SKS 12x110 F 12 mm 110 mm 19 12 Steel 6418317
20 piece
SKS 12x130 F 12 mm 130 mm 19 12 Steel 6408478
20 piece
Downloads

Download

EU declaration of conformity SKS 12x40 F / 3163113 , 0.22MB , pdf
Download

Download

SKS 12x40 F / 3163113
Download