Hexagonal bolt M8 F

Item no. 3158624 | EAN 4012195256571

8 mm
13
8
Steel
Product description
Product description
Hexagonal bolt for universal fastening of construction components. With hexagonal nut and 2 washers.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Dimension M8x16
Full thread yes
Left thread no
Material Steel
Product series Bolts and hooks
Resistance grade 8.8
ROHS-conformant yes
Screw system Hexagonal
Self-locking no
Surface Hot galvanised
Thread M 8 x 16
Thread increase 1,25 mm
Thread length 16 mm
Thread metric 8
Thread type Metric
WAF 13
With nut yes
With washer yes

Dimensions

Dimension d 8 mm
Dimension L 16 mm
Length 16 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0497 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0497 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Dimension d Dimension L WAF Thread metric Material Item no. Quantity SSU
SKS 8x16 F 8 mm 16 mm 13 8 Steel 3158624
50 piece
SKS 8x20 F 8 mm 20 mm 13 8 Steel 3158632
50 piece
SKS 8x30 F 8 mm 30 mm 13 8 Steel 3158640
50 piece
Downloads

Download

EU declaration of conformity SKS 8x16 F / 3158624 , 0.22MB , pdf
Download

SKS 8x16 F / 3158624
Download