Hook-head screw ZL

Item no. 1148210 | EAN 4012196489701

Product description
Product description
Hook-head screw for use with MS5030 profile rail
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Slot width 22 mm
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Dimension M8x30mm
Material Steel
Product series Rail system
ROHS-conformant yes
Suitable for mounting rail yes
Surface Zinc slat
Thread M8x30mm
Thread metric 8

Dimensions

Height 12 mm
Length 43 mm
Width 21 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,224 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,224 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Width Height Thread Item no. Quantity SSU
MS50HB M6x30 ZL 43 mm 21 mm 12 mm M6x30mm 1148206
50 piece
MS50HB M8x30 ZL 43 mm 21 mm 12 mm M8x30mm 1148210
50 piece
MS50HB M8x60 ZL 43 mm 21 mm 12 mm M8x60mm 1148214
25 piece
MS50HB M10x30 ZL 43.3 mm 13 mm 10 mm M10x30mm 1148218
50 piece
MS50HB M10x60 ZL 43.3 mm 13 mm 10 mm M10x60mm 1148222
25 piece
MS50HB M12x30 ZL 43.3 mm 13 mm 10 mm M12x30mm 1148226
50 piece
MS50HB M12x60 ZL 43.3 mm 13 mm 10 mm M12x60mm 1148230
25 piece
Downloads

Download

EU declaration of conformity MS50HB M8x30 ZL / 1148210 , 0.11MB , pdf
Download

MS50HB M8x30 ZL / 1148210
Download