Hook rail for G mesh cable tray FS

Item no. 6005615 | EAN 4012195815839

Steel
Strip galvanised
Product description
Product description
Hook rail for wall mounting of G mesh cable trays
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Dimension 110x25x15
Material Steel
Profile shape U-shaped
Rustproof steel, pickled no
Suitable for profile shapes U-shaped
Surface Strip galvanised

Dimensions

Height 15 mm
Length 110 mm
Width 0,98 in
Width 25 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,2094 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,2094 kg CO₂e
Declared Unit (LCA) Units
Declared Unit Quantity (LCA) 1
Determination date of CO2 value 2025-05-27T00:00:00.000+0200
All types

All types

Types Length Material Surface Item no. Quantity SSU
G-GRM-R50 FS 50 mm Steel Strip galvanised 6005605
25 piece
G-GRM-R75 FS 55 mm Steel Strip galvanised 6005607
25 piece
G-GRM-R125 FS 105 mm Steel Strip galvanised 6005612
25 piece
G-GRM-R150 FS 110 mm Steel Strip galvanised 6005615
25 piece
Downloads

Download

EU declaration of conformity G-GRM-R150 FS / 6005615 , 0.10MB , pdf
Download

Download
Download

G-GRM-R150 FS / 6005615
Download