HoverCube VHF-8, empty housing, with compressed air connection

Item no. 6109827 | EAN 4012195125228

6109827 / VHF-8L LG
Without
Graphite black; RAL 9011
Product description
Product description
Empty housing with 1 m pipe 1/2" and connection for compressed air hose 13 x 3.5 mm and 2-way distributor 1/2". With suspension lug and grip hook, for the installation of electrical resources, with included partition. Without cover plates to supply workplaces in wet areas. Protection rating: IP44.
- Housing in graphite black, RAL 9011
- Cover plates in rape yellow, RAL 1021.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Installation electrotechnical expertise
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

CEE socket, 16 A Without
CEE socket, 32 A Without
Colour Graphite black; RAL 9011
Depth 175 mm
Dimension 175x135x1100
FI protection switch Without
Handling abhängbar
Material Polyamide
Military version no
Other installations and/or empty slots 8
Product series HoverCube
Protection rating IP44
ROHS-conformant Exempt
Supply/connection option Miscellaneous

Dimensions

Height 1100 mm
Width 140 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 7,6786 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 7,6786 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types FI protection switch Colour Item no. Quantity SSU
VHF-8L LG Without Graphite black; RAL 9011 6109827
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Knotted chain Knotted chain VH-K800 6109870
1 m
Positioner for power supply units VH Positioner for power supply units VH VH-POS 6109887
1 piece
VH/VHF tension spring VH/VHF tension spring VH-F100VA 6109829
1 piece
Downloads

Download

VHF-8L LG / 6109827
Download