Impact tie, version with collar

Item no. 3492018 | EAN 4012196709601

1.7
Product description
Product description
Impact tie for single fastening of non-load-bearing systems in non-cracked concrete as well as for multiple fastening in cracked and non-cracked concrete.

Tested to fire protection standards, fire resistance class R 120 according to European Technical Approval ETA-02/0020 (option 7) and European Technical Approval ETA-05/0116.

Mounting with marking and setting tool.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Approvals available yes
Colour zinc
Dimension 6x25
Dimension L 25 mm
Drill hole depth 25 mm
Drill hole diameter, min. 8 mm
Fastening unit Miscellaneous
Length 25 mm
Material Steel
Mounting type, anchor, tie Pre-mounting
Permitted load range, tension zone 1,7
Screw-in depth, max. 12 mm
Screw-in depth, min. 6 mm
Self-drilling no
Suitable for material Concrete
Surface Electrogalvanized
Thread M6
Thread metric 6
Version for Lightning strike
All types

All types

Types Length Thread Permitted load range, tension zone Item no. Quantity SSU
ES M 6x25 25 mm M6 1.7 3492018
100 piece
ES M 8x30 30 mm M8 1.7 3492023
100 piece
Downloads

Download

EU declaration of conformity ES M 6x25 / 3492018 , 0.11MB , pdf
Download
EU declaration of conformity ES M 6x25 / 3492018 , 0.30MB , pdf
Download
REACH Declaration of conformity ES M 6x25 / 3492018 , 0.12MB , pdf

ES M 6x25 / 3492018
Download