90° bend 60 A2

Item no. 6225082 | EAN 4012196443703

1.5 mm
Product description

Product description

90° bend, horizontal, with welded rung for all cable ladder types of 60 mm side height.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA Konformitätserklärung
  • Cable ladder, side height 60 mm
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Without connectors
Dimension 60x200
Hinged no
Maintain electrical functions no
Material Stainless steel
Rail thickness 1,5 mm
Rustproof steel, pickled no
Side perforation no
Side rail version Flat profile
Surface Bright, treated
Version of the rungs Profile perforated
Wide-span version no

Dimensions

Dimension B 200 mm
Dimension R 200 mm
Height 60 mm
Width 200 mm
All types

All types

Types Width Rail thickness Item no. Quantity SSU
LB 90 620 R3 A2 200 mm 1.5 mm 6225082
1 piece
LB 90 630 R3 A2 300 mm 1.5 mm 6225084
1 piece
LB 90 640 R3 A2 400 mm 1.5 mm 6225086
1 piece
LB 90 650 R3 A2 500 mm 1.5 mm 6225088
1 piece
LB 90 660 R3 A2 600 mm 1.5 mm 6225090
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Straight connector A2 Straight connector A2 LVG 60 A2 6208846
10 piece
Downloads

Download

Download

Download
Download

LB 90 620 R3 A2 / 6225082
Download