Straight connector A2

Item no. 6208846 | EAN 4012195065579

6208846 / LVG 60 A2
64 mm
1.5 mm
Stainless steel
Bright, treated
Product description

Product description

Straight connector as external connector to connect cable ladders and fittings with a side height of 60 mm and continuous rail perforation.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA Konformitätserklärung
  • Cable ladder, side height 60 mm
Technical data

Technical data

Adjustable connector, horizontal no
Articulated connector, vertical no
Connection type Screw connector
Dimension 64x150
Dimension 64x150
Material Stainless steel
Plate thickness 1,5 mm
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray no
Suitable for cable tray system height 60 mm
Suitable for mesh cable tray no
Surface Bright, treated
Version for Straight connector

Dimensions

Height 64 mm
Length 150 mm
Width 28 mm
All types

All types

Types Height Plate thickness Material Surface Item no. Quantity SSU
LVG 60 A2 64 mm 1.5 mm Stainless steel Bright, treated 6208846
10 piece
Downloads

Download

Declaration of conformity LVG 60 A2 / 6208846 , 0.15MB , pdf
Download
REACH Declaration of conformity LVG 60 A2 / 6208846 , 0.12MB , pdf

Download
Download

LVG 60 A2 / 6208846
Download