- Product description
-
Product description
Ceiling clamp for suspension with threaded rods. The variable adjustment permits universal use.
- Technical data
-
Technical data
Adjustable yes Dimension 55x76 Hinged no Maintain electrical functions no Material Steel Rustproof steel, pickled no Suitable for cable ladder yes Suitable for cable tray yes Suitable for mesh cable tray yes Surface Strip galvanized Dimensions
Height 68 mm Length 55 mm Width 76 mm - All types
- Downloads
-
Data sheet DBV FS / 6356055 , 0.26MB , pdfCatalogue Kabeltragsysteme , 45.23MB , pdfDeclaration of conformity DBV FS / 6356055 , 0.15MB , pdfUK Declaration of Conformity DBV FS / 6356055 , 0.14MB , pdfREACH Declaration of conformity DBV FS / 6356055 , 0.12MB , pdfRoHS Declaration of conformity DBV FS / 6356055 , 0.13MB , pdfSustainability report Sustainability report, cable support systems , 2.00MB , pdfMounting instructions Mounting instructions, universal systems , 0.03MB , pdfMounting instructions Mounting instructions, U support systems , 0.04MB , pdf
Kazakhstan - English