- Product description
-
Product description
Airtight, double outlet box for cavity walls, for the mounting of wall luminaires or loudspeakers. With cover.
• 1 entry for NYM cables 3 x 2.5 mm² or 5 x 1.5 mm²
• 2 entries for NYM cables 3 x 1.5 mm²
• 1 combination pipe entry for Ø 20 and 25 mm
Tested according to DIN EN 60670-1, DIN EN 60670-22 and DIN 49073-1.
- Technical data
-
Technical data
Airtight yes Cable entries 3 x 1.5 mm² 2 Cable entries 3 x 2.5 mm² / 5 x 1.5 mm² 1 Colour orange / grey Combination entries Ø 20 / 25 mm 1 Cover White Cover fastening Locking Device fixing Screws , Dimension 68x38x45 Flame-resistant Acc. to VDE 0471/IEC 60695-2-11, test temperature 850°C for pipe diameter 20/25 mm Halogen-free yes Impact-resistant yes Material Polypropylen / Thermoplastisches Elastomer Milling hole diameter 35 mm No. of entries 4 Nominal cross-section, max. 1,5 mm² Nominal cross-section, min. 1,5 mm² Protection rating IP30 Rated voltage 400 V Shape Oval Suitable for plate thickness, max. 40 mm Suitable for plate thickness, min. 5 mm Type of housing penetration Insertion membrane Type of insertion… NYM cables and pipes With bolts no Dimensions
Height 45 mm Length 68 mm Width 38 mm - All types
- Downloads
-
Data sheet HG 45-WAD-LD / 2003834 , 0.19MB , pdfDeclaration of conformity HG 45-WAD-LD / 2003834 , 0.13MB , pdfLabel approval VDE symbol approval HG 45-WA-LD , 0.34MB , pdfMounting instructions Mounting instructions, HW cavity wall boxes , 8.26MB , pdf
Kazakhstan - English