- Product description
-
Product description90° bend with moulded sleeves, for electrical installation pipes according to EN 61386-1. With burr-free inner wall.
- Technical data
-
Technical data
Angle of the bend 90 ° Brushed surface no Dimension Ø16mm Dimension A 78 mm Dimension B 151 mm Dimension d 16,2 mm Dimension D 18,6 mm Dimension l 28 mm Dimension m (mm) M16 Dimension R 56 mm Dimension t 1,2 mm Flexible no For nominal pipe diameter 16 mm Halogen-free no Material Aluminium Permitted temperature range, max. 250 °C Permitted temperature range, min. -45 °C Polished surface no Two-part no Version for Connector With inspection opening and lid no With sleeve yes - All types
- Downloads
-
Data sheet SB16W ALU / 2046012 , 0.16MB , pdfREACH Declaration of conformity SB16W ALU / 2046012 , 0.12MB , pdfRoHS Declaration of conformity SB16W ALU / 2046012 , 0.12MB , pdf
Kazakhstan - English