Fastening material
Cable and pipe fastenings
Fastening clips
Base clamp clips
Base clamp clips
Filter
Clamping range D, min.
6 mm (1)
8 mm (1)
10 mm (2)
12 mm (1)
14 mm (1)
15 mm (1)
16 mm (1)
18 mm (1)
19 mm (1)
25 mm (1)
32 mm (1)
40 mm (1)
Clamping range D, max.
6 mm (1)
8 mm (1)
10 mm (2)
12 mm (1)
15 mm (1)
16 mm (1)
18 mm (1)
22 mm (2)
28 mm (1)
35 mm (1)
42 mm (1)
Number of cables/pipes
1 (10)
2 (3)
Size
10 (1)
10 + 10 (1)
12 (1)
14-15 (1)
15/16 + 15/16 (1)
16-18 (1)
18/22 + 18/22 (1)
19-22 (1)
25-28 (1)
32-35 (1)
40-42 (1)
6 (1)
8 (1)
Nominal diameter
5,6 mm (1)
7,6 mm (1)
9,6 mm (2)
11,2 mm (1)
14,3 mm (1)
14,7 mm (1)
17,1 mm (1)
17,8 mm (1)
18,8 mm (1)
25 mm (1)
31,4 mm (1)
39 mm (1)
2 products (13 Variants)
30
60
90
Select sort sequence
Title Descending
Title Ascending
Price Descending
Price Ascending
10 Variants
Base clamp clip, single
To product
3 Variants
Base clamp clip, double
To product