Fastening material
Cable and pipe fastenings
Nail fastening clips
Adhesive clips
Adhesive clips
Filter
for cable diameter, min.
4 mm (8)
7 mm (13)
10 mm (6)
14 mm (2)
16 mm (1)
17 mm (1)
21 mm (1)
for cable diameter, max.
7 mm (8)
12 mm (13)
14 mm (6)
17 mm (2)
19 mm (1)
21 mm (1)
25 mm (1)
For nail diameter
2 (8)
2 x 18 (2)
2 x 25 (5)
2 x 30 (1)
2 x 35 (3)
2 x 45 (2)
2,0 x 18 (2)
2,0 x 25 (3)
2,0 x 30 (2)
2,0 x 40 (3)
2,5 x 40 (1)
With nail
no (8)
yes (24)
Impact-resistant
no (5)
yes (27)
Colour
Light grey; RAL 7035 (27)
Natural (1)
Pure white; RAL 9010 (4)
Halogen-free
no (1)
yes (31)
13 products (32 Variants)
30
60
90
Select sort sequence
Title Descending
Title Ascending
Price Descending
Price Ascending
4 Variants
Adhesive clip 2025, light grey
To product
2 Variants
Adhesive clip 2026, pure white
To product
2 Variants
Adhesive clip, pure white
To product
9 Variants
Adhesive clip 2026, light grey
To product
5 Variants
Adhesive clip 2027, light grey
To product
Item no. 2228904
Adhesive clip 2028, light grey
To product
2 Variants
Adhesive clip, type 4039, without nail, light grey
To product
2 Variants
Adhesive clip 4040, without nail
To product
Item no. 2215349
Adhesive clip, without nail
To product
Item no. 2215322
Adhesive clip 4042, without nail
To product
Item no. 2215330
Adhesive clip 4043, without nail
To product
Item no. 2215357
Adhesive clip 4044, without nail
To product
Item no. 2228963
Adhesive clip 1985, natural
To product