Fastening material
Fastening elements
Nuts and washers
Lock washers
Lock washers
Filter
Thread
M10 (2)
M12 (2)
M6 (2)
M8 (2)
External diameter
11,8 mm (2)
14,8 mm (2)
18,1 mm (2)
21,1 mm (2)
Inner diameter
0,25 mm (1)
0,33 mm (1)
0,41 mm (1)
0,49 mm (1)
Surface
Bright, treated (4)
Electrogalvanised (4)
Material
Stainless steel (4)
Steel (4)
2 products (8 Variants)
30
60
90
Select sort sequence
Title Descending
Title Ascending
Price Descending
Price Ascending
4 Variants
Lock washer V4A
To product
4 Variants
Lock washer
To product