Industrial vertical cable ladder, 6 m C40

Item no. 6013414 | EAN 4012196011292

Product description
Product description
Vertical ladder of side height 80 mm with screwed-in rungs.

The vertical ladder is shipped in an unmounted state.

The appropriate clamp clip is type 2056U.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • I support
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Dimension 500x6000
Maintain electrical functions no
Material Steel
Product series SLS Series
ROHS-conformant yes
Rung distance 600 mm
Rustproof steel, pickled no
Side perforation yes
Surface Hot-dip galvanised
Version of the rungs Profile unperforated

Dimensions

Dimension B 500 mm
Height 80 mm
Length 6000 mm
Rung slot dimension 18,00
Width 500 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 29,2305 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 29,2305 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Width Item no. Quantity SSU
SLS 80 C40 2 FT 200 mm 6013384
6 m
SLS 80 C40 3 FT 300 mm 6013392
6 m
SLS 80 C40 4 FT 400 mm 6013406
6 m
SLS 80 C40 5 FT 500 mm 6013414
6 m
SLS 80 C40 6 FT 600 mm 6013422
6 m
SLS 80 C40 7 FT 700 mm 6013430
6 m
SLS 80 C40 8 FT 800 mm 6013449
6 m
SLS 80 C40 9 FT 900 mm 6013457
6 m
SLS 80 C40 10 FT 1000 mm 6013465
6 m
SLS 80 C40 11 FT 1100 mm 6013473
6 m
SLS 80 C40 12 FT 1200 mm 6013481
6 m
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Rung CK 40 Rung CK 40 CK 40 50 FT 6008259
1 piece
I support connector VIS 8 FT I support connector VIS 8 FT VIS 8 FT 6018300
10 piece
Mounting angle BW 80 Mounting angle BW 80 BW 80 55 FT 6019528
10 piece
End cap End cap IS 8 KS OR 6338519
20 piece
Downloads

Download

EU declaration of conformity SLS 80 C40 5 FT / 6013414 , 0.10MB , pdf
Download

SLS 80 C40 5 FT / 6013414
Download