Inlay plate A2

Item no. 6103618 | EAN 4012195037361

3000 mm
Product description
Product description
Insert plate for use in cable ladders.
For the fastening in wide span cable ladders use truss-head bolts with the combination nut of type FR SB 6x30.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Wide span cable ladder, side height 110 mm
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour stainless steel
Dimension 300x3000
Material Stainless steel 1.4301
Material thickness 1 mm
ROHS-conformant yes
Surface Bright, treated

Dimensions

Dimension B 300 mm
Height 45 mm
Length 3000 mm
Width 300 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 9,0163 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 9,0163 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Width Item no. Quantity SSU
ELB-L20 A2 3000 mm 200 mm 6103614
3 m
ELB-L30 A2 3000 mm 300 mm 6103618
3 m
ELB-L40 A2 3000 mm 400 mm 6103622
3 m
ELB-L50 A2 3000 mm 500 mm 6103626
3 m
ELB-L60 A2 3000 mm 600 mm 6103630
3 m
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x30 F 6406907
100 piece
Downloads

Download

EU declaration of conformity ELB-L30 A2 / 6103618 , 0.10MB , pdf
Download

ELB-L30 A2 / 6103618
Download