Insert plate FS

Item no. 6103332 | EAN 4012196421213

3000 mm
Product description
Product description
Insert plate for use in cable ladders.
For fastening in wide span cable ladders, use truss-head bolts with combination nut of type FR SB 6x30.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable ladder, side height 45 mm
  • Cable ladder, side height 60 mm
  • Cable ladder, side height 110 mm
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Dimension 600x3000
Material Steel
Material thickness 1 mm
ROHS-conformant yes
Surface Strip galvanised

Dimensions

Dimension B 600 mm
Height 45 mm
Length 3000 mm
Width 600 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 7,3316 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 7,3316 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Width Item no. Quantity SSU
ELB-L 20 FS 3000 mm 200 mm 6103235
3 m
ELB-L 30 FS 3000 mm 300 mm 6103251
3 m
ELB-L 40 FS 3000 mm 400 mm 6103286
3 m
ELB-L 50 FS 3000 mm 500 mm 6103316
3 m
ELB-L 60 FS 3000 mm 600 mm 6103332
3 m
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x30 F 6406907
100 piece
Downloads

Download

EU declaration of conformity ELB-L 60 FS / 6103332 , 0.10MB , pdf
Download

ELB-L 60 FS / 6103332
Download