Installation socket, double, VDE

Item no. 7408832 | EAN 4012196460601

Product description
Product description
Installation socket for GES R2 floor socket for mounting in UD GES R2 screed box and in raised floor plates.

The scope of delivery contains a double protective contact socket (VDE). Up to two modular data sockets (Keystones) can be installed with optional mounting plate.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Installation electrotechnical expertise
  • CO₂ footprint (PCF)
Technical data

Technical data

Clamping range D, max. 50 mm
Clamping range D, min. 25 mm
CO2 Footprint (GWP) Cradle-to-Gate 3,125 kg CO2e / 1 Piece
Colour Graphite black; RAL 9011
Cover version Round
Device support to accept mounting boxes no
Device type Grid M45
Equipment Double VDE socket
External diameter 131 mm
Floor covering protection frame no
Installation depth 85 mm
Installation diameter 122
Installation technology Grid M45
Material Polyamide
Number of installable devices 2
Number of strain reliefs 1
Seal installation option yes
Strain relief option yes
Suitable for cavity floor installation yes
Suitable for raised floor installation yes
Suitable for underfloor ducts no
Suitable for wet care no
With floor covering recess no
All types

All types

Types Equipment Item no. Quantity SSU
MT R2 V Double VDE socket 7408832
1 piece
MT R2 NF Double LF socket 7408834
1 piece
MT R2 1-1 Empty housing 7408838
1 piece
Downloads

Download

Download

EU declaration of conformity MT R2 V / 7408832 , 0.11MB , pdf
Download
REACH Declaration of conformity MT R2 V / 7408832 , 0.12MB , pdf
RoHS Declaration of conformity MT R2 V / 7408832 , 0.13MB , pdf

MT R2 V / 7408832
Download