Intermediate expansion connector, metric thread

Item no. 2031454 | EAN 4012195371939

Product description
Product description
Extension with metric internal and external thread for mounting plastic cable glands on enclosures. Protection class IP54 without additional connecting seal. Protection class up to IP68 possible with additional connecting seal, e.g. O-ring or flat sealing ring.
  • Halogen-free; without chlorine, fluorine and bromine
  • Thread metric
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Colour Light grey; RAL 7035
Dimension M32-M40
explosion-proof no
Material Polyamide
Nickel-plated no
Product series V-TEC VM
ROHS-conformant yes
Thread dimension, metric, external 32
Thread dimension, metric, internal 40
Thread type: External thread Metric
Thread type: Internal thread Metric
WAF 45

Dimensions

Dimension D 26 mm
Dimension E 49,5 mm
Dimension L 25 mm
Dimension L1 10 mm
Dimension L2 7 mm
Dimension L3 12,5 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0592 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0592 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Thread dimension, metric, external Thread dimension, metric, internal Item no. Quantity SSU
107 E M 12-16 PA 12 16 2031450
50 piece
107 E M 16-20 PA 16 20 2031451
50 piece
107 E M 20-25 PA 20 25 2031452
50 piece
107 E M 25-32 PA 25 25 2031453
50 piece
107 E M 32-40 PA 32 40 2031454
25 piece
Downloads

Download

107 E M 32-40 PA / 2031454
Download