Internal corner, for cable trunking type LKM 60150

Item no. 6249647 | EAN 4012196315130

160 mm
Product description
Product description
Internal corner for changing the direction of the LKM trunking.
Equipotential bonding without additional aids, between base and cover
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Angle range, max. 90 mm
Angle range, min. 90 mm
Antibacterial treatment no
CO2 Footprint (GWP) Cradle-to-Gate 2,1279 kg CO2e / 1 Piece
Colour Pure white; RAL 9010
Dimension 60x150mm
Dimension a 160 mm
Fastening type Base perforation
Halogen-free yes
Height 64 mm
Length 160 mm
Maintain electrical functions no
Material Steel
Permitted temperature range, max. 90 °C
Permitted temperature range, min. -5 °C
Protection rating IP30
Protection rating IK code IK10
Protective film no
Surface Strip galvanized / plastic coated
Version for Base
Width 150 mm
All types

All types

Types Dimension a Colour Item no. Quantity SSU
LKM I60150FS 160 mm zinc 6248152
1 piece
LKM I60150RW 160 mm Pure white; RAL 9010 6249647
1 piece
Downloads

Download

EU declaration of conformity LKM I60150RW / 6249647 , 0.11MB , pdf
Download

LKM I60150RW / 6249647
Download