IS 8 support

Item no. 6337163 | EAN 4012196183494

Product description
Product description
I support in fixed lengths. Dimensions 80 x 42 mm.

Single and double-sided brackets of type AS 15, AS 30 and AS 55 can be fastened to the IS 8 I support. The height of the brackets is infinitely adjustable.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • I support
  • CO₂ footprint (PCF)
Technical data

Technical data

Breakable no
Colour zinc
Dimension 80 x 42
Dimension 80x42x1500
EPD article yes
Hole width 14 mm
Maintain electrical functions no
Material Steel
Material thickness 4 mm
Product series IS 8 Series
Profile shape I profile
ROHS-conformant yes
Slot width 70 mm
Static value A 7,02 cm²
Static value ly 6,26 cm⁴
Static value lz 77,53 cm⁴
Static value Wy 2,98 cm³
Static value Wz 19,38 cm³
Surface Hot-dip galvanised
Type of perforation Perforated bar
Version for Single profile
With toothing no

Dimensions

Height 42 mm
Length 1500 mm
Width 80 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 18,1401 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 18,1401 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Item no. Quantity SSU
IS 8 30 FT 300 mm 6337031
1 piece
IS 8 40 FT 400 mm 6337058
1 piece
IS 8 50 FT 500 mm 6337066
1 piece
IS 8 60 FT 600 mm 6337074
1 piece
IS 8 70 FT 700 mm 6337082
1 piece
IS 8 80 FT 800 mm 6337090
1 piece
IS 8 90 FT 900 mm 6337104
1 piece
IS 8 100 FT 1000 mm 6337112
1 piece
IS 8 110 FT 1100 mm 6337120
1 piece
IS 8 120 FT 1200 mm 6337139
1 piece
IS 8 130 FT 1300 mm 6337147
1 piece
IS 8 140 FT 1400 mm 6337155
1 piece
IS 8 150 FT 1500 mm 6337163
1 piece
IS 8 160 FT 1600 mm 6337171
1 piece
IS 8 170 FT 1700 mm 6337198
1 piece
IS 8 180 FT 1800 mm 6337201
1 piece
IS 8 190 FT 1900 mm 6337228
1 piece
IS 8 200 FT 2000 mm 6337236
1 piece
IS 8 250 FT 2500 mm 6337240
1 piece
IS 8 300 FT 3000 mm 6337244
1 piece
IS 8 600 FT 6000 mm 6337252
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
I support connector VIS 8 FT I support connector VIS 8 FT VIS 8 FT 6018300
10 piece
End cap End cap IS 8 KS OR 6338519
20 piece
Head plate, longitudinal Head plate, longitudinal KI 8 FT 6347053
1 piece
Downloads

Download

EU declaration of conformity IS 8 150 FT / 6337163 , 0.10MB , pdf
Download

Download

IS 8 150 FT / 6337163
Download