isFang-3B threaded rod

Item no. 5408972 | EAN 4012195674979

Product description
Product description
Fastening unit for isFang tripod stand on 2 FangFix blocks.
Technical data

Technical data

Diameter 16 mm
Dimension 340mm
Material Stainless steel 1.4301
Product series ISCON
ROHS-conformant yes

Dimensions

Dimension L 340 mm
Length 340 mm
All types

All types

Types Dimension L Item no. Quantity SSU
isFang 3B-G4 500 mm 5408905
3 piece
isFang 3B-G1 270 mm 5408971
3 piece
isFang 3B-G2 340 mm 5408972
3 piece
isFang 3B-G3 430 mm 5408973
3 piece
Downloads

Download

isFang 3B-G2 / 5408972
Download