ISO nail clip 2006, white

Item no. 2225417 | EAN 4012195215172

6 mm
Product description
Product description
ISO nail clip, short design
  • Halogen-free; without chlorine, fluorine and bromine
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Colour Pure white; RAL 9010
Dimension 6mm, L25
Double clip no
for cable diameter 6 mm
For nail diameter 2,0x25
Halogen-free yes
Hardened yes
Impact-resistant no
Material Polypropylene
Nail length 25 mm
Pipe locking no
Product series Nagel-Fix
ROHS-conformant yes
Shape Round (for round conductor)
With nail yes

Dimensions

Dimension B 8 mm
Dimension H 8,1 mm
Dimension L 12,5 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,003 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,003 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Nail length for cable diameter For nail diameter Colour Item no. Quantity SSU
2006 18 RW 18 mm 6 mm 2,0x18 Pure white; RAL 9010 2225409
100 piece
2006 25 RW 25 mm 6 mm 2,0x25 Pure white; RAL 9010 2225417
100 piece
2006 35 RW 35 mm 6 mm 2,0x35 Pure white; RAL 9010 2225425
100 piece
2006 35 WK SO 35 mm 6 mm 2,0x35 White / clear 2232715
300 piece
Downloads

Download

2006 25 RW / 2225417
Download