ISO nail clip 2007, pure white

Item no. 2225522 | EAN 4012195215417

7 mm
Pure white; RAL 9010
Product description
Product description
ISO nail clip, short design
  • Halogen-free; without chlorine, fluorine and bromine
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Colour Pure white; RAL 9010
Dimension 7mm, L35
Double clip no
for cable diameter 7 mm
For nail diameter 2,0x35
Halogen-free yes
Hardened yes
Impact-resistant no
Material Polypropylene
Nail length 35 mm
Pipe locking no
Product series Nagel-Fix
ROHS-conformant yes
Shape Round (for round conductor)
With nail yes

Dimensions

Dimension B 8 mm
Dimension H 9,4 mm
Dimension L 13,7 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,004 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,004 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Nail length for cable diameter For nail diameter Colour Item no. Quantity SSU
2007 18 RW 18 mm 7 mm 2,0x18 Pure white; RAL 9010 2225506
100 piece
2007 25 RW 25 mm 7 mm 2,0x25 Pure white; RAL 9010 2225514
100 piece
2007 35 RW 35 mm 7 mm 2,0x35 Pure white; RAL 9010 2225522
100 piece
Downloads

Download

2007 35 RW / 2225522
Download