Joint connector G

Item no. 6016572 | EAN 4012196593866

6016572 / GUV 6 G
28 mm
30 mm
Steel
Electrogalvanised
24x28x30
Product description
Product description
Joint connector for mesh cable tray, type SGR.
Figure: Positioning and quantity of mesh cable tray connectors.

50–150 mm = 2 units

200–300 mm = 3 units

400–450 mm = 4 units

500–600 mm = 5 units

Including FRS M8 x 25 bolt with flange nut.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Adjustable connector, horizontal no
Articulated connector, vertical no
Colour zinc
Connection type Screw connector
Dimension 24x28x30
Dimension 24 x 28
Maintain electrical functions no
Material Steel
ROHS-conformant yes
Rustproof steel, pickled yes
Suitable for cable ladder no
Suitable for cable tray no
Suitable for mesh cable tray yes
Suitable for mesh cable tray wire, min. 6 mm
Surface Electrogalvanised

Dimensions

Height 30 mm
Height 1,18 in
Length 24 mm
Width 28 mm
Width 1,1 in

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0992 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0992 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-21T00:00:00.000+0200
All types

All types

Types Width Height Material Surface Dimension Item no. Quantity SSU
GUV 6 G 28 mm 30 mm Steel Electrogalvanised 24x28x30 6016572
20 piece
Downloads

Download

EU declaration of conformity GUV 6 G / 6016572 , 0.10MB , pdf
Download
REACH Declaration of conformity GUV 6 G / 6016572 , 0.12MB , pdf
RoHS Declaration of conformity GUV 6 G / 6016572 , 0.12MB , pdf

Download

GUV 6 G / 6016572
Download