Joint plate DD

Item no. 7070330 | EAN 4012196095605

4 mm
1.5 mm
Product description
Product description
Wide joint plate for use in all cable trays and wide span cable trays.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Colour zinc
Connection type Screw connector
Dimension B550mm
Dimension B 550 mm
Height 4 mm
Maintain electrical functions no
Material Steel
Plate thickness 1,5 mm
Quantity of bolts 6 St.
Rustproof steel, pickled no
Suitable for cable tray yes
Suitable for cable tray system height 35 mm
Surface Strip galvanised zinc/aluminium, Double Dip
Version for Joint plate
Wide-span version yes
Width 535 mm
Width 22 in
All types

All types

Types Width Height Dimension B Plate thickness Item no. Quantity SSU
SSLB 100 DD 85 mm 4 mm 100 mm 1.5 mm 7070306
20 piece
SSLB 150 DD 135 mm 4 mm 150 mm 1.5 mm 7070310
20 piece
SSLB 200 DD 185 mm 4 mm 200 mm 1.5 mm 7070314
20 piece
SSLB 300 DD 285 mm 4 mm 300 mm 1.5 mm 7070318
20 piece
SSLB 400 DD 385 mm 4 mm 400 mm 1.5 mm 7070322
20 piece
SSLB 500 DD 485 mm 4 mm 500 mm 1.5 mm 7070326
20 piece
SSLB 550 DD 535 mm 4 mm 550 mm 1.5 mm 7070330
20 piece
SSLB 600 DD 585 mm 4 mm 600 mm 1.5 mm 7070334
20 piece
Downloads

Download

EU declaration of conformity SSLB 550 DD / 7070330 , 0.10MB , pdf
Download

Download

SSLB 550 DD / 7070330
Download