Large washer, A4

Item no. 3403177 | EAN 4012195946304

Product description
Product description
Washer of particularly large outer diameter. In the case of connections on the MS 41 mounting rail, we recommend the external diameter of 40 mm.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
Technical data

Technical data

Dimension M10,Ø40mm
Halogen-free yes
Material Stainless steel
Material thickness 1,5 mm
Surface Bright, treated
Thread M10

Dimensions

Dimension d 10,5 mm
Dimension d max. 40 mm
Dimension d min. 40 mm
Dimension h 1,5 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0292 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0292 kg CO₂e
Declared Unit (LCA) Units
Declared Unit Quantity (LCA) 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Dimension d min. Dimension d Dimension h Thread Item no. Quantity SSU
WS M8 D20 A4 20 mm 8.4 mm 1.5 mm M8 3403127
100 piece
WS M8 D25 A4 25 mm 8.4 mm 1.2 mm M8 3403137
100 piece
WS M8 D40 A4 40 mm 8.4 mm 1.5 mm M8 3403147
100 piece
WS M10 D30 A4 30 mm 10.5 mm 1.5 mm M10 3403163
100 piece
WS M10 D40 A4 40 mm 10.5 mm 1.5 mm M10 3403177
100 piece
Downloads

Download

WS M10 D40 A4 / 3403177
Download