LG 60 cable ladder, 3 m NS FS

Item no. 6208518 | EAN 4012195064015

3000 mm
1.5 mm
no
Steel
Strip galvanised
Product description
Product description
Cable ladder with perforated side rail of side height 60 mm with riveted C profile rungs, open in an upwards direction (NS version).
Magnetic shield insulation without cover 10 dB, with cover 15 dB.

The cable ladder is shipped folded up. Matching clamp clip 2056 N foot, type BS-N...

  • Magnetic shield insulation
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable ladder, side height 60 mm
  • Slot width 11 mm for C profile
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Dimension 60x600x3000
Dimension 60x600x6000
Fastening of rung Blind riveted
Maintain electrical functions no
Material Steel
Product series LG Series
Rail thickness 1,5 mm
ROHS-conformant yes
Rung distance 300 mm
Rustproof steel, pickled no
Side perforation yes
Side rail version Flat profile
Surface Strip galvanised
Usable cross-section 29800 mm²
Usable cross-section 298 cm²
Version of the rungs Profile perforated
Wide-span version no

Dimensions

Height 60 mm
Length 3000 mm
Width 600 mm

Loads

Support spacing 1.5 m 3,1 kN/m
Support spacing 2.0 m 2 kN/m
Support spacing 2.5 m 1,5 kN/m
Support spacing 3.0 m 1 kN/m
Support spacing 3.5 m 0,6 kN/m
Support spacing 4.0 m 0,4 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 7,5572 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 7,5572 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-21T00:00:00.000+0200

Technical data

Load diagram, cable ladder, type LG 60 NS

Load diagram, cable ladder, type LG 60 NS
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Rail thickness Maintain electrical functions Material Surface Item no. Quantity SSU
LG 620 NS 3 FS 3000 mm 200 mm 1.5 mm no Steel Strip galvanised 6208506
3 m
LG 630 NS 3 FS 3000 mm 300 mm 1.5 mm no Steel Strip galvanised 6208509
3 m
LG 640 NS 3 FS 3000 mm 400 mm 1.5 mm no Steel Strip galvanised 6208512
3 m
LG 650 NS 3 FS 3000 mm 500 mm 1.5 mm no Steel Strip galvanised 6208515
3 m
LG 660 NS 3 FS 3000 mm 600 mm 1.5 mm no Steel Strip galvanised 6208518
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Cover with turn buckle FS Cover with turn buckle FS DRL 600 FS 6052606
3 m

Mounting accessories

Products Types Item no. Quantity SSU
Separating retainer 45 FS Separating retainer 45 FS TSG 45 FS 6062033
3 m
Clamping piece for separating retainer fastening A2 Clamping piece for separating retainer fastening A2 KS KL A2 6062284
30 piece
Straight connector cable ladders FS Straight connector cable ladders FS LVG 60 FS 6208840
10 piece
Protective cap 60 Protective cap 60 SKH 60 OR 6222537
40 Pair
Multifunctional connector FS Multifunctional connector FS LMFV 660 FS 6225718
1 piece
Downloads

Download

EU declaration of conformity LG 660 NS 3 FS / 6208518 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) LG 660 NS 3 FS / 6208518 , 2.03MB , pdf

Download

LG 660 NS 3 FS / 6208518
Download