Lid, 45° bend DFB RU FS

Item no. 7128937 | EAN 4012196626380

0.7 mm
Product description
Product description
Cover for 45° bend.

The cover can be used with fittings of all side heights.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 35 mm
  • Cable tray, side height 60 mm
  • Cable tray, side height 85 mm
  • Cable tray, side height 110 mm
Technical data

Technical data

Bend (angle) 45°
Change of direction Horizontal
Colour zinc
Dimension B400mm
Dimension B 400 mm
Fastening type Sash lock
Hinged no
Maintain electrical functions no
Material Steel
Plate thickness 0,7 mm
Rustproof steel, pickled no
Suitable for cable ladder no
Suitable for cable tray yes
Suitable for mesh cable tray no
Surface Strip galvanised
Width 400 mm
All types

All types

Types Width Plate thickness Item no. Quantity SSU
DFB 45 100 FS RU 100 mm 0.7 mm 7128931
1 piece
DFB 45 150 FS RU 150 mm 0.7 mm 7128932
1 piece
DFB 45 200 FS RU 200 mm 0.7 mm 7128933
1 piece
DFB 45 300 FS RU 300 mm 0.7 mm 7128935
1 piece
DFB 45 400 FS RU 400 mm 0.7 mm 7128937
1 piece
DFB 45 500 FS RU 500 mm 0.7 mm 7128939
1 piece
DFB 45 600 FS RU 600 mm 0.7 mm 7128941
1 piece
Downloads

Download

Download

EU declaration of conformity DFB 45 400 FS RU / 7128937 , 0.10MB , pdf
Download

Download

DFB 45 400 FS RU / 7128937
Download