Lid butt seal for trunking width 200 and 300 mm

Item no. 7424992 | EAN 4012195245346

Product description
Product description
For underlaying and sealing joints of nominal trunking widths of 200 or 300 mm.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Accessories yes
Decouplable no
Device support to accept mounting boxes no
Material Steel
Product series OKA Series
ROHS-conformant yes
Spare part yes
Surface Strip galvanised

Dimensions

Dimension A 300 mm
Width 300 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,5314 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,5314 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Width Item no. Quantity SSU
DSD2 200 200 mm 7424990
1 piece
DSD2 300 300 mm 7424992
1 piece
Downloads

Download

EU declaration of conformity DSD2 300 / 7424992 , 0.10MB , pdf
Download
REACH Declaration of conformity DSD2 300 / 7424992 , 0.12MB , pdf
RoHS Declaration of conformity DSD2 300 / 7424992 , 0.13MB , pdf

No invitation to tender text is available for this product.