- Product description
-
Product descriptionCover for T branch piece
The cover can be used with fittings of all side heights.
- Technical data
-
Technical data
Colour zinc Dimension B600mm Fastening type On top Material Steel Material thickness 0,7 mm Plate thickness 0,7 mm ROHS-conformant yes Rustproof steel, pickled no Suitable for cable ladder no Suitable for cable tray yes Surface Strip galvanised Wide-span version no Dimensions
Dimension B 600 mm Width 600 mm - All types
- Downloads
-
Data sheet DFT 600 FS RU / 7128341 , 0.14MB , pdfCatalogue Cable support systems , 2.10MB , pdfEU declaration of conformity DFT 600 FS RU / 7128341 , 0.10MB , pdfREACH Declaration of conformity DFT 600 FS RU / 7128341 , 0.13MB , pdfRoHS Declaration of conformity DFT 600 FS RU / 7128341 , 0.13MB , pdfMounting instructions General information on the mounting of cable support systems , 2.65MB , pdf
Kazakhstan - English