Locknut, metric thread with cutting teeth

Item no. 2091713 | EAN 4012195903758

Product description
Product description
Locknuts DIN 46319 with metric thread IEC 423.

* Prices according to DEL notation.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Thread metric
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Dimension M20x1,5
Fibre-glass reinforced no
Halogen-free no
Impact-resistant no
Material Brass
Nominal thread size metric/PG 20
Product series Threaded connection accessories
ROHS-conformant yes
Surface Nickel-plated
Thread M20 x 1,5
Thread type Metric
WAF 24

Dimensions

Dimension E 27,7 mm
Dimension L 4,5 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,02 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,02 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Thread WAF Item no. Quantity SSU
169 MSS M12 M12 x 1,5 15 2091705
50 piece
169 MSS M16 M16 x 1,5 19 2091709
50 piece
169 MSS M20 M20 x 1,5 24 2091713
50 piece
169 MSS M25 M25 x 1,5 30 2091717
50 piece
169 MSS M32 M32 x 1,5 36 2091721
50 piece
169 MSS M40 M40 x 1,5 46 2091725
25 piece
169 MSS M50 M50 x 1,5 60 2091729
25 piece
169 MSS M63 M63 x 1,5 70 2091733
25 piece
Downloads

Download

169 MSS M20 / 2091713
Download