Locknut, PG thread, light grey

Item no. 2048116 | EAN 4012195182535

Product description
Product description
Locknut DIN 46320, with PG thread DIN 40430.
  • Halogen-free; without chlorine, fluorine and bromine
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Thread Pg
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour Light grey; RAL 7035
Dimension PG11
Fibre-glass reinforced no
Halogen-free yes
Impact-resistant no
Material Polyamide
Nominal thread size metric/PG 11
Product series 116
ROHS-conformant yes
Thread Pg 11
Thread type PG
WAF 24

Dimensions

Dimension E 26 mm
Dimension L 5 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0088 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0088 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Thread WAF Item no. Quantity SSU
116 VDE PG7 PA Pg 7 19 2048078
100 piece
116 VDE PG 9 PA Pg 9 22 2048094
100 piece
116 VDE PG11 PA Pg 11 24 2048116
100 piece
116 VDE PG13.5PA Pg 13,5 27 2048132
100 piece
116 VDE PG16 PA Pg 16 30 2048167
100 piece
116 VDE PG21 PA Pg 21 36 2048221
100 piece
116 VDE PG29 PA Pg 29 46 2048299
50 piece
116 VDE PG36 PA Pg 36 60 2048361
25 piece
116 VDE PG42 PA Pg 42 65 2048426
25 piece
116 VDE PG48 PA Pg 48 70 2048485
25 piece
Downloads

Download

116 VDE PG11 PA / 2048116
Download