Locknut, PG thread

Item no. 2091429 | EAN 4012195195016

Product description
Product description
Locknuts, part M to DIN 46320 with Pg thread to DIN 40430. * Price according to DEL notation.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Thread Pg
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Dimension PG42
Fibre-glass reinforced no
Halogen-free no
Impact-resistant no
Material Brass
Nominal thread size metric/PG 42
Product series Threaded connection accessories
ROHS-conformant Exempt
Surface Nickel-plated
Thread Pg 42
Thread type PG
WAF 60

Dimensions

Dimension E 65 mm
Dimension L 5 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0894 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0894 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Thread WAF Item no. Quantity SSU
169 MS PG 7 Pg 7 15 2091070
100 piece
169 MS PG 9 Pg 9 18 2091097
100 piece
169 MS PG11 Pg 11 21 2091119
100 piece
169 MS PG13.5 Pg 13,5 23 2091135
100 piece
169 MS PG16 Pg 16 26 2091151
100 piece
169 MS PG21 Pg 21 32 2091216
100 piece
169 MS PG29 Pg 29 41 2091291
100 piece
169 MS PG36 Pg 36 51 2091364
50 piece
169 MS PG42 Pg 42 60 2091429
50 piece
169 MS PG48 Pg 48 64 2091488
25 piece
Downloads

Download

169 MS PG42 / 2091429
Download