Note: This article is discontinued. You can find the current article here: 6042345 / Add-on tee 110 A2

Magic add-on tee 110 A2

Item no. 6041960 | EAN 4012195882176

Product description
Product description
Add-on tee with quick connector system. For all cable tray types of 110 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 110 mm
  • BET-tested to DIN EN 61537
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Integrated connector
Dimension 110x100
Maintain electrical functions no
Material Stainless steel 1.4301
Material thickness, floor plate 1,25 mm
NATO hole pattern no
Plate thickness 1,25 mm
Rail thickness 1,25 mm
ROHS-conformant yes
Rustproof steel, pickled no
Surface Bright, treated
Type of connector, cable support system Click fastening
Wide-span version no

Dimensions

Dimension B 100 mm
Height 110 mm
Width 100 mm
All types

All types

Types Width Item no. Quantity SSU
RAAM 110 A2 100 mm 6041960
1 piece
RAAM 120 A2 200 mm 6041962
1 piece
RAAM 130 A2 300 mm 6041964
1 piece
RAAM 140 A2 400 mm 6041966
1 piece
Downloads

Download

EU declaration of conformity RAAM 110 A2 / 6041960 , 0.10MB , pdf
Download

RAAM 110 A2 / 6041960
Download