Note: This article is discontinued. You can find the current article here: 6042159 / Add-on tee 110 FS

Magic add-on tee 110 FS

Item no. 6041926 | EAN 4012195882060

Product description
Product description
Add-on tee with quick connector system. For all cable tray types of 110 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable tray, side height 110 mm
  • BET-tested to DIN EN 61537
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Integrated connector
Dimension 110x400
Dimension B 400 mm
Height 110 mm
Maintain electrical functions no
Material Steel
Material thickness, floor plate 1,25 mm
NATO hole pattern no
Plate thickness 1,25 mm
Rail thickness 1,25 mm
Rustproof steel, pickled no
Surface Strip galvanised
Type of connector, cable support system Click fastening
Wide-span version no
Width 400 mm
All types

All types

Types Width Item no. Quantity SSU
RAAM 110 FS 100 mm 6041920
1 piece
RAAM 115 FS 150 mm 6041921
1 piece
RAAM 120 FS 200 mm 6041922
1 piece
RAAM 130 FS 300 mm 6041924
1 piece
RAAM 140 FS 400 mm 6041926
1 piece
RAAM 150 FS 500 mm 6041928
1 piece
RAAM 160 FS 600 mm 6041930
1 piece
Downloads

Download

EU declaration of conformity RAAM 140 FS / 6041926 , 0.10MB , pdf
Download

Download

RAAM 140 FS / 6041926
Download