Note: This article is discontinued. You can find the current article here: 6037150 / Bend, angle-adjustable, 60 A2

Magic bend, variable 60 A2

Item no. 6040520 | EAN 4012195992288

Stainless steel 1.4301
Bright, treated
Product description
Product description
Magic bend 0°–90°, variable, with quick connector system. For all cable tray types of 60 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Bend (angle) Adjustable
Change of direction Horizontal
Connector version Integrated connector
Dimension 60x100
Maintain electrical functions no
Material Stainless steel 1.4301
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 1 mm
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation yes
Surface Bright, treated
Type of connector, cable support system Click fastening
Wide-span version no

Dimensions

Dimension B 100 mm
Dimension L 340 mm
Height 60 mm
Width 100 mm
All types

All types

Types Width Material Surface Item no. Quantity SSU
RBMV 610 A2 100 mm Stainless steel 1.4301 Bright, treated 6040520
1 piece
RBMV 630 A2 300 mm Stainless steel 1.4301 Bright, treated 6040526
1 piece
RBMV 640 A2 400 mm Stainless steel 1.4301 Bright, treated 6040528
1 piece
Downloads

Download

EU declaration of conformity RBMV 610 A2 / 6040520 , 0.10MB , pdf
Download

RBMV 610 A2 / 6040520
Download