Note: This article is discontinued. You can find the current article here: 6037176 / Bend, angle-adjustable, 60 A4

Magic bend, variable 60 A4

Item no. 6040546 | EAN 4012195992387

Stainless steel 1.4571
Bright, treated
Product description
Product description
Magic bend 0°–90°, variable, with quick connector system. For all cable tray types of 60 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Bend (angle) Adjustable
Change of direction Horizontal
Connector version Integrated connector
Dimension 60x300
Maintain electrical functions yes
Material Stainless steel 1.4571
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 1,25 mm
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation yes
Surface Bright, treated
Type of connector, cable support system Click fastening
Wide-span version no

Dimensions

Dimension B 300 mm
Dimension L 640 mm
Height 60 mm
Width 300 mm
All types

All types

Types Width Material Surface Item no. Quantity SSU
RBMV 630 A4 300 mm Stainless steel 1.4571 Bright, treated 6040546
1 piece
RBMV 650 A4 500 mm Stainless steel 1.4571 Bright, treated 6040550
1 piece
RBMV 660 A4 600 mm Stainless steel 1.4571 Bright, treated 6040552
1 piece
Downloads

Download

EU declaration of conformity RBMV 630 A4 / 6040546 , 0.10MB , pdf
Download

RBMV 630 A4 / 6040546
Download