Note: This article is discontinued. You can find the current article here: 6037178 / Bend, angle-adjustable, 60 A4

Magic bend, variable 60 A4

Item no. 6040548 | EAN 4012195992394

Stainless steel
Bright, treated
Product description
Product description
Magic bend 0°–90°, variable, with quick connector system. For all cable tray types of 60 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Bend (angle) Adjustable
Change of direction Horizontal
Connector version Integrated connector
Dimension 60x400
Dimension B 400 mm
Dimension L 820 mm
Height 60 mm
Maintain electrical functions no
Material Stainless steel
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 1,25 mm
Rustproof steel, pickled no
Side perforation yes
Surface Bright, treated
Type of connector, cable support system Click fastening
Wide-span version no
Width 400 mm
All types

All types

Types Width Material Surface Item no. Quantity SSU
RBMV 610 A4 100 mm Stainless steel Bright, treated 6040540
1 piece
RBMV 620 A4 200 mm Stainless steel Bright, treated 6040544
1 piece
RBMV 630 A4 300 mm Stainless steel Bright, treated 6040546
1 piece
RBMV 640 A4 400 mm Stainless steel Bright, treated 6040548
1 piece
RBMV 650 A4 500 mm Stainless steel Bright, treated 6040550
1 piece
RBMV 660 A4 600 mm Stainless steel Bright, treated 6040552
1 piece
RBMV 615 A4 150 mm Stainless steel Bright, treated 6040542
1 piece
Downloads

Download

EU declaration of conformity RBMV 640 A4 / 6040548 , 0.10MB , pdf
Download

Download

RBMV 640 A4 / 6040548
Download