Note: This article is discontinued. You can find the current article here: 6037220 / Bend, angle-adjustable, 85 FT

Magic bend, variable 85 FT

Item no. 6040600 | EAN 4012195992530

Steel
Hot-dip galvanised
Product description
Product description
Magic bend 0°–90°, variable, with quick connector system. For all cable tray types of 85 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Bend (angle) Adjustable
Change of direction Horizontal
Connector version Integrated connector
Dimension 85x100
Maintain electrical functions no
Material Steel
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 1 mm
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation yes
Surface Hot-dip galvanised
Type of connector, cable support system Click fastening
Wide-span version no

Dimensions

Dimension B 100 mm
Dimension L 340 mm
Height 85 mm
Width 100 mm
All types

All types

Types Width Material Surface Item no. Quantity SSU
RBMV 810 FT 100 mm Steel Hot-dip galvanised 6040600
1 piece
RBMV 840 FT 400 mm Steel Hot-dip galvanised 6040608
1 piece
Downloads

Download

EU declaration of conformity RBMV 810 FT / 6040600 , 0.11MB , pdf
Download

Download

RBMV 810 FT / 6040600
Download