Note: This article is discontinued. You can find the current article here: 7027361 / Cross-over 110 FS

Magic cross-over 110 FS

Item no. 7027171 | EAN 4012195928096

Product description
Product description
Cross-over with quick connector system. For all cable tray types of 110 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable tray, side height 110 mm
  • BET-tested to DIN EN 61537
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Integrated connector
Dimension 110x500
Dimension B 500 mm
Height 110 mm
Maintain electrical functions no
Material Steel
Material thickness, floor plate 1,25 mm
NATO hole pattern no
Plate thickness 1,25 mm
Rail thickness 1,25 mm
Rustproof steel, pickled no
Surface Strip galvanised
Type of connector, cable support system Click fastening
Wide-span version no
Width 500 mm
All types

All types

Types Width Item no. Quantity SSU
RKM 110 FS 100 mm 7027161
1 piece
RKM 115 FS 150 mm 7027163
1 piece
RKM 120 FS 200 mm 7027165
1 piece
RKM 130 FS 300 mm 7027167
1 piece
RKM 140 FS 400 mm 7027169
1 piece
RKM 150 FS 500 mm 7027171
1 piece
RKM 160 FS 600 mm 7027173
1 piece
Downloads

Download

EU declaration of conformity RKM 150 FS / 7027171 , 0.10MB , pdf
Download

Download

RKM 150 FS / 7027171
Download