Note: This article is discontinued. You can find the current article here: 7027317 / Cross-over 60 FS

Magic cross-over 60 FS

Item no. 7027009 | EAN 4012195927426

Product description
Product description
Cross-over with quick connector system. For all cable tray types of 60 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 60 mm
  • BET-tested to DIN EN 61537
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Colour zinc
Connector version Integrated connector
Dimension 60x400
Fire protection Use of fire protection ceilings
Maintain electrical functions yes
Material Steel
Material thickness, floor plate 1,25 mm
NATO hole pattern no
Plate thickness 1,25 mm
Rail thickness 1,25 mm
ROHS-conformant yes
Rustproof steel, pickled no
Surface Strip galvanised
Type of connector, cable support system Click fastening
Wide-span version no

Dimensions

Dimension B 400 mm
Height 60 mm
Height 2 in
Width 400 mm
Width 16 in
All types

All types

Types Width Item no. Quantity SSU
RKM 610 FS 100 mm 7027001
1 piece
RKM 620 FS 200 mm 7027005
1 piece
RKM 630 FS 300 mm 7027007
1 piece
RKM 640 FS 400 mm 7027009
1 piece
RKM 650 FS 500 mm 7027011
1 piece
RKM 660 FS 600 mm 7027013
1 piece
Downloads

Download

EU declaration of conformity RKM 640 FS / 7027009 , 0.10MB , pdf
Download

RKM 640 FS / 7027009
Download