Note: This article is discontinued.

Magic straight connector A2

Item no. 6065736 | EAN 4012196054039

60 mm
Product description
Product description
Magic straight connector for direct and screwless joining of Magic fittings with a side height of 60 mm.

The straight connector is equipped with four brackets and can also be used for the direct connection with a cut cable tray with only two brackets mounted to one side. To join a cut cable tray with a fitting, an additional Magic straight connector set is needed.

The fitting connector is compatible with cable tray types RKSM, MKSM, MKSMU, SKSM and SKSMU.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Adjustable connector, horizontal no
Articulated connector, vertical no
Connection type Screwless connector
Dimension 60x300
Dimension B 300 mm
Height 60 mm
Length 135 mm
Maintain electrical functions no
Material Stainless steel 1.4301
Plate thickness 1,25 mm
Rustproof steel, pickled no
Suitable for cable ladder no
Suitable for cable tray yes
Suitable for cable tray system height 60 mm
Suitable for mesh cable tray no
Surface Bright, treated
Version for Straight connector
Width 300 mm
All types

All types

Types Width Height Dimension B Item no. Quantity SSU
FVM 610 A2 100 mm 60 mm 100 mm 6065730
1 piece
FVM 615 A2 150 mm 60 mm 150 mm 6065732
1 piece
FVM 620 A2 200 mm 60 mm 200 mm 6065734
1 piece
FVM 630 A2 300 mm 60 mm 300 mm 6065736
1 piece
FVM 640 A2 400 mm 60 mm 400 mm 6065738
1 piece
FVM 650 A2 500 mm 60 mm 500 mm 6065740
1 piece
FVM 660 A2 600 mm 60 mm 600 mm 6065742
1 piece
Downloads

Download

EU declaration of conformity FVM 630 A2 / 6065736 , 0.10MB , pdf
Download

Download

FVM 630 A2 / 6065736
Download