Note: This article is discontinued.

Magic straight connector DD

Item no. 6065910 | EAN 4012196054824

110 mm
Product description
Product description
Magic straight connector for direct and screwless joining of Magic fittings with a side height of 110 mm.

The straight connector is equipped with four brackets and can also be used for the direct connection with a cut cable tray with only two brackets mounted to one side. To join a cut cable tray with a fitting, an additional Magic straight connector set is needed.

The fitting connector is compatible with cable tray types MKSM, MKSMU, SKSM and SKSMU.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Adjustable connector, horizontal no
Articulated connector, vertical no
Colour zinc
Connection type Screwless connector
Dimension 110x100
Maintain electrical functions no
Material Steel
Plate thickness 1,25 mm
Rustproof steel, pickled no
Suitable for cable ladder no
Suitable for cable tray yes
Suitable for cable tray system height 110 mm
Suitable for mesh cable tray no
Surface Strip galvanised zinc/aluminium, Double Dip
Version for Straight connector

Dimensions

Dimension B 100 mm
Height 110 mm
Length 135 mm
Width 100 mm
All types

All types

Types Width Height Dimension B Item no. Quantity SSU
FVM 110 DD 100 mm 110 mm 100 mm 6065910
1 piece
FVM 120 DD 200 mm 110 mm 200 mm 6065914
1 piece
FVM 130 DD 300 mm 110 mm 300 mm 6065916
1 piece
FVM 140 DD 400 mm 110 mm 400 mm 6065918
1 piece
FVM 150 DD 500 mm 110 mm 500 mm 6065920
1 piece
FVM 160 DD 600 mm 110 mm 600 mm 6065922
1 piece
Downloads

Download

EU declaration of conformity FVM 110 DD / 6065910 , 0.10MB , pdf
Download

Download

FVM 110 DD / 6065910
Download