Note: This article is discontinued.

Magic straight connector DD

Item no. 6065714 | EAN 4012196053858

60 mm
Product description
Product description
Magic straight connector for direct and screwless joining of Magic fittings with a side height of 60 mm.

The straight connector is equipped with four brackets and can also be used for the direct connection with a cut cable tray with only two brackets mounted to one side. To join a cut cable tray with a fitting, an additional Magic straight connector set is needed.

The fitting connector is compatible with cable tray types MKSM, MKSMU, SKSM and SKSMU.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Adjustable connector, horizontal no
Articulated connector, vertical no
Colour zinc
Connection type Screwless connector
Dimension 60x200
Dimension B 200 mm
Height 60 mm
Height 2 in
Length 135 mm
Maintain electrical functions no
Material Steel
Plate thickness 1,25 mm
Rustproof steel, pickled no
Suitable for cable ladder no
Suitable for cable tray yes
Suitable for cable tray system height 60 mm
Suitable for mesh cable tray no
Surface Strip galvanised zinc/aluminium, Double Dip
Version for Straight connector
Wide-span version no
Width 200 mm
Width 8 in
All types

All types

Types Width Height Dimension B Item no. Quantity SSU
FVM 610 DD 100 mm 60 mm 100 mm 6065710
1 piece
FVM 615 DD 150 mm 60 mm 150 mm 6065712
1 piece
FVM 620 DD 200 mm 60 mm 200 mm 6065714
1 piece
FVM 630 DD 300 mm 60 mm 300 mm 6065716
1 piece
FVM 640 DD 400 mm 60 mm 400 mm 6065718
1 piece
FVM 650 DD 500 mm 60 mm 500 mm 6065720
1 piece
FVM 660 DD 600 mm 60 mm 600 mm 6065722
1 piece
Downloads

Download

EU declaration of conformity FVM 620 DD / 6065714 , 0.10MB , pdf
Download

Download

FVM 620 DD / 6065714
Download